3100h General
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
---|---|---|---|---|---|---|---|---|
Highest sub-index supported | 3100h | 0 | Unsigned8 | - | - | Read only | No | v1, v2 |
IO Failure Acknowledgement | 3100h | 1 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
Axis 1 Enable | 3100h | 2 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
Axis 2 Enable | 3100h | 3 | Unsigned8 | - | - | Read/Write | No | v1, v2 |